9.2.14 --no-force-link
Do not force linking of objects that may not be compatible (this is the default).
--no-force-linkDo not force linking of objects that may not be compatible (this is the default).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.