9.2.33 --require-defined
SYMBOL
Require SYMBOL to be defined in the final linked output. If
SYMBOL is not defined, an error will be
reported.
--require-defined
SYMBOLRequire SYMBOL to be defined in the final linked output. If
SYMBOL is not defined, an error will be
reported.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.