10.6.7.10 NEXT(exp)
exp) Return the next unallocated address that is a multiple of exp. This function is equivalent to ALIGN(exp).
NEXT(exp) Return the next unallocated address that is a multiple of exp. This function is equivalent to ALIGN(exp).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.