10.6.7.7 LOADADDR(section)
section) Return the absolute LMA of the named section. This is normally the same as ADDR, but it may be different if the AT attribute is used in the output section definition, see Section 9.7.5 “SECTIONS Command.”