10.6.7.5 BLOCK(exp)
exp) This is a synonym for ALIGN, for compatibility with older linker scripts. It is most often seen when setting the address of an output section.
BLOCK(exp) This is a synonym for ALIGN, for compatibility with older linker scripts. It is most often seen when setting the address of an output section.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.