10.5.5.9 Output Section Attributes
To review, the full description of an output section is:
name [address] [(type)] : [AT(lma)]
{
output-section-command
output-section-command
...
} [>region] [AT>lma_region] [:phdr :phdr ...] [=fillexp]
name, address and output-section-command have already been described. In the
following sections, the remaining section attributes will be described.