10.1.2 File Names and Locations
The DSC Language Tools include a set
of standard linker scripts that are device-specific (e.g., p33EP32MC504).
Standard linker script files are provided for each device and are located under:
Install_Dir/support/DeviceFamily/gld
where Install_Dir in the installation
directory for the MPLAB XC-DSC C Compiler and DeviceFamily is be the name of the device family
(e.g., dsPIC33EP).