3.4 Advanced Mode Settings

Advanced mode settings must be set by someone authorized to do so. Some settings that are selected in these dialogs will allow a production specialist to view and control certain commands from the IPE Menu bar, Settings menu.