36.7.6 SPIxTCNT
Name: | SPIxTCNT |
Address: | 0x82 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TCNTH[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCNTL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 10:8 – TCNTH[2:0] SPI Transfer Counter Most Significant Byte
Value | Name | Description |
---|---|---|
n | BMODE = 0 |
Bits 13-11 of the transfer bit count |
n | BMODE = 1 |
Bits 10-8 of the transfer byte count |
Bits 7:0 – TCNTL[7:0] SPI Transfer Counter Least Significant Byte
Value | Name | Description |
---|---|---|
n | BMODE = 0 |
Bits 10-3 of the transfer bit count |
n | BMODE = 1 |
Bits 7-0 of the transfer byte count |