36.7.11 SPIxINTE
Name: | SPIxINTE |
Address: | 0x8B |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SRMTIE | TCZIE | SOSIE | EOSIE | RXOIE | TXUIE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SRMTIE Shift Register Empty Interrupt Enable
Value | Description |
---|---|
1 | Interrupt is enabled |
0 | Interrupt is not enabled |
Bit 6 – TCZIE Transfer Counter is Zero Interrupt Enable
Value | Description |
---|---|
1 | Interrupt is enabled |
0 | Interrupt is not enabled |
Bit 5 – SOSIE Start of Client Select Interrupt Enable
Value | Description |
---|---|
1 | Interrupt is enabled |
0 | Interrupt is not enabled |
Bit 4 – EOSIE End of Client Select Interrupt Enable
Value | Description |
---|---|
1 | Interrupt is enabled |
0 | Interrupt is not enabled |
Bit 2 – RXOIE Receiver Overflow Interrupt Enable
Value | Description |
---|---|
1 | Interrupt is enabled |
0 | Interrupt is not enabled |
Bit 1 – TXUIE Transmitter Underflow Interrupt Enable
Value | Description |
---|---|
1 | Interrupt is enabled |
0 | Interrupt is not enabled |