36.7.2 SPIxCON1
Name: | SPIxCON1 |
Address: | 0x85 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SMP | CKE | CKP | FST | SSP | SDIP | SDOP | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
Bit 7 – SMP SPI Input Sample Phase Control
Value | Name | Description |
---|---|---|
1 | Client | Reserved |
1 | Host | SDI input is sampled at the end of data output time |
0 | Client or Host | SDI input is sampled in the middle of data output time |
Bit 6 – CKE Clock Edge Select
Value | Description |
---|---|
1 | Output data changes on transition from Active to Idle clock state |
0 | Output data changes on transition from Idle to Active clock state |
Bit 5 – CKP Clock Polarity Select
Value | Description |
---|---|
1 | Idle state for SCK is high level |
0 | Idle state for SCK is low level |
Bit 4 – FST Fast Start Enable
Value | Name | Description |
---|---|---|
x | Client | This bit is ignored |
1 | Host | Delay to first SCK may be less than ½ baud period |
0 | Host | Delay to first SCK will be at least ½ baud period |
Bit 2 – SSP Client Select Input/Output Polarity Control
Value | Description |
---|---|
1 | SS is active-low |
0 | SS is active-high |
Bit 1 – SDIP SPI Input Polarity Control
Value | Description |
---|---|
1 | SDI input is active-low |
0 | SDI input is active-high |
Bit 0 – SDOP SPI Output Polarity Control
Value | Description |
---|---|
1 | SDO output is active-low |
0 | SDO output is active-high |