11.13.21 PIR3
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
- SPI1IF is a read-only bit. To clear the interrupt condition, all bits in the SPI1INTF register must be cleared.
- SPI1TXIF and SPI1RXIF are read-only bits and cannot be set/cleared by software.
Name: | PIR3 |
Address: | 0x4B5 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMR0IF | CCP1IF | TMR1GIF | TMR1IF | TMR2IF | SPI1IF | SPI1TXIF | SPI1RXIF | ||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – TMR0IF TMR0 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 6 – CCP1IF CCP1 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 5 – TMR1GIF TMR1 Gate Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 4 – TMR1IF TMR1 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 3 – TMR2IF TMR2 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 2 – SPI1IF SPI1 Interrupt Flag(2)
Value | Description |
---|---|
1 | Interrupt has occurred |
0 | Interrupt event has not occurred |
Bit 1 – SPI1TXIF SPI1 Transmit Interrupt Flag(3)
Value | Description |
---|---|
1 | Interrupt has occurred |
0 | Interrupt event has not occurred |
Bit 0 – SPI1RXIF SPI1 Receive Interrupt Flag(3)
Value | Description |
---|---|
1 | Interrupt has occurred |
0 | Interrupt event has not occurred |