11.13.23 PIR5
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
- PWM2IF is a read-only bit. To clear the interrupt condition, all bits in the PWM2GIR register must be cleared.
Name: | PIR5 |
Address: | 0x4B7 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PWM2IF | PWM2PIF | CLC2IF | CM2IF | TU16AIF | CLC6IF | ||||
Access | R | R/W/HS | R/W/HS | R/W/HS | R | R/W/HS | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – PWM2IF PWM2 Parameter Interrupt Flag(2)
Value | Description |
---|---|
1 | Interrupt has occurred |
0 | Interrupt event has not occurred |
Bit 6 – PWM2PIF PWM2 Period Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 5 – CLC2IF CLC2 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 4 – CM2IF CMP2 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 2 – TU16AIF 16-bit Universal Timer A Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 1 – CLC6IF CLC6 Interrupt Flag
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |