5 Approve Verification Units for Production
- When verification units are received:
- Test authentication flows
- Validate certificates and keys
- Confirm that device behavior matches expectations
Important: This is the final validation checkpoint before production. - Return to the custom part number in MicrochipDIRECT.
- Based on the validation results, select Approve
or Reject.
Figure 5-1. Approve or Reject Verification Units
Approval authorizes Microchip to use your secure exchange data and begin full production provisioning.
Rejection requires the customer to add a comment to the support ticket stating the reason. If configuration or functionality changes are required, a new support case must be submitted. Once the issue is resolved, the MicrochipDIRECT project will be re-enabled to place an order for new verification units.