Dummy secrets are used for prototyping, while
real customer secrets are used only for verification units and production
Real customer secrets are protected using RSA-based encryption and are never transmitted in plaintext
Microchip provisions verification devices within
a secure environment using encrypted inputs and HSM-backed infrastructure
This model supports secure manufacturing at scale while maintaining customer ownership of cryptographic assets.
Next Steps
Proceed to production ramp
Contact Microchip Support for configuration changes or revisions
DS50004144A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.