4 Order Verification Units

After processing is complete, Microchip will provide instructions through your support case to proceed as follows:
  1. In MicrochipDIRECT, navigate to the unique part number provided in the support case.
  2. Click Place Verification Order.
    Figure 4-1. Place Verification Order