3.6 PTA Interface (J203)
The PTA interface supports a shared antenna between Bluetooth® and Wi-Fi™. It has the hardware\u0002 based 802.15.2 compliant Three-Wire PTA interface (J203) to address Wi-Fi/Bluetooth co-existence.
Header Pin | Pin on WINCS02PC Module | Pin Type | Description |
---|---|---|---|
Pin 1 | Pin 21, PTA_BT_ACTIVE/SOSCI | Input | Bluetooth® active |
Pin 2 | Pin 6, PTA_BT_PRIORITY | Input/Output | Bluetooth priority |
Pin 3 | Pin 5, PTA_WLAN_ACTIVE | Output | WLAN active |
Pin 4 | GND | Power | Ground |