3.2 Kit Overview
The WINCS02 Add On Board is a plug-in board containing the low-power WINCS02PC Module. The signals required for control interface are connected to the on-board connectors of the Add On Board for flexibility and rapid prototyping.
The WINCS02 Add On Board is a plug-in board containing the low-power WINCS02PC Module. The signals required for control interface are connected to the on-board connectors of the Add On Board for flexibility and rapid prototyping.