4.1.1 Software Installation

Install each of the following components separately to set up MPLAB® X IDE, Compiler, and MCC:
  1. Install the MPLAB® X IDE.
    Note: The MPLAB® Code Configurator (MCC) plug-in is now included with the MPLAB X IDE.
  2. Install the XC32 Compiler Suite.

For more details on the installation flow, refer to the following video on Getting Started MPLAB® X IDE Essentials 01: Installation and Ecosystem.