6.1.8.3 Setting up the Hardware

The following table shows the target hardware for the application projects.

Project NameBoard
wifi_ap_sam_9x75_curiosity_wincs02.X

MPLABX project for [SAM9X75 CURIOSITY DEVELOPMENT BOARD]