6.1.8.1 Downloading and Building the Application
To clone or download this application from Github, go to the main page of this repository and then click Clone button to clone this.
Path of the application within the repository is
apps/wifi_softap/firmware/wifi_ap_sam9x75_wincs02.X/
To build the application, refer to the following table and open the project using its
IDE.
Project Name | Description |
---|---|
wifi_ap_sam9x75_curiosity_wincs02.X |
MPLABX project for [SAM9X75 CURIOSITY DEVELOPMENT BOARD] |