3.1 Power Supply
The RNBD350 Add On Board can be powered using any of the following sources depending on the use case scenario:
- The USB supplies power to the RNBD350 Add On Board using a USB Type-C cable connected to the USB Type-C Connector (J7). The module and the peripherals are powered by 3.3V generated from the on-board 3.3V linear regulator.
- The RNBD350PE Module and the peripherals are powered by 3.3V at J3, the mikroBUS interface when plugged into a host board.
The power selection between the USB power supply or the 3.3V from the mikroBUS interface is done by mounting a jumper cap JP1 on the power supply selection (J2).
| 3.3V Generated from USB Power Supply | 3.3V from mikroBUS™ Interface |
|---|---|
To measure the current consumed by the RNBD350PE Module alone, remove resistor (R6) and connect an ammeter across it.