3.2 RNBD350PE Module Control Interface
The RNBD350PE Add On Board supports two modes of operation:
- Using a host PC with on-board MCP2200 USB-to-UART converter
 - Using a host MCU board with mikroBUS socket via mikroBUS interface
 
The RNBD350PE Add On Board supports two modes of operation:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.