4.3.9.22 AIC SVR Return Enable Register

Name: AIC_SVRRER
Offset: 0x60
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SVRREN 
Access W 
Reset – 

Bit 0 – SVRREN SVR Return Enable

ValueDescription
0

No effect.

1

IVR register returns the interrupt index for the interrupt source selected by INTSEL.