4.3.9.15 AIC Interrupt Enable Command Register

Name: AIC_IECR
Offset: 0x40
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        INTEN 
Access W 
Reset – 

Bit 0 – INTEN Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt source selected by AIC_SSR.INTSEL.