4.3.9.19 AIC Fast Forcing Enable Register

Name: AIC_FFER
Offset: 0x50
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        FFEN 
Access W 
Reset – 

Bit 0 – FFEN Fast Forcing Enable

ValueDescription
0

No effect.

1

Enables the fast forcing feature on the interrupt source selected by INTSEL.