4.3.9.20 AIC Fast Forcing Disable Register

Name: AIC_FFDR
Offset: 0x54
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        FFDIS 
Access W 
Reset – 

Bit 0 – FFDIS Fast Forcing Disable

ValueDescription
0

No effect.

1

Disables the Fast Forcing feature on the interrupt source selected by INTSEL.