9.4.7.27 ADC Correction Values Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_CVR
Offset: 0xD4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 GAINCORR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 GAINCORR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 OFFSETCORR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 OFFSETCORR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – GAINCORR[15:0] Gain Correction

Gain correction to apply on converted data. Only bits 0 to 15 are relevant (other bits are ignored and read as 0).

Bits 15:0 – OFFSETCORR[15:0] Offset Correction

Offset correction to apply on converted data. The offset is signed (2’s complement), only bits 0 to 11 are relevant (other bits are ignored and read as 0).