9.4.7.13 ADC Last Channel Trigger Mode Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_LCTMR
Offset: 0x34
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   CMPMOD[1:0]   DUALTRIG 
Access R/WR/WR/W 
Reset 000 

Bits 5:4 – CMPMOD[1:0] Last Channel Comparison Mode

ValueNameDescription
0 LOW Generates the ADC_ISR.LCCHG flag when the converted data is lower than the low threshold of the window.
1 HIGH Generates the ADC_ISR.LCCHG flag when the converted data is higher than the high threshold of the window.
2 IN Generates the ADC_ISR.LCCHG flag when the converted data is in the comparison window.
3 OUT Generates the ADC_ISR.LCCHG flag when the converted data is out of the comparison window.

Bit 0 – DUALTRIG Dual Trigger On

ValueDescription
0 All channels are triggered by event defined by ADC_MR.TRGSEL.
1 Last channel (higher index) trigger period is defined by RTC_MR.OUT1.