9.4.7.15 ADC Overrun Status Register

Name: ADC_OVER
Offset: 0x3C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     OVRE11OVRE10OVRE9OVRE8 
Access RRRR 
Reset 0000 
Bit 76543210 
 OVRE7OVRE6OVRE5OVRE4OVRE3OVRE2OVRE1OVRE0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – OVREx Overrun Error x

Note: An overrun error does not always mean that the unread data has been replaced by a new valid data. See Enhanced Resolution Mode and Digital Averaging Function for details.
ValueDescription
0 No overrun error on the corresponding channel since the last read of ADC_OVER.
1 An overrun error has occurred on the corresponding channel since the last read of ADC_OVER.