9.4.7.9 ADC Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the ADC Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: ADC_IER
Offset: 0x24
Reset: –
Property: Write-only

Bit 3130292827262524 
  NOPENPEN  COMPEGOVREDRDY 
Access WWWWW 
Reset ––––– 
Bit 2322212019181716 
  PRDYYRDYXRDYLCCHG    
Access WWWW 
Reset –––– 
Bit 15141312111098 
     EOC11EOC10EOC9EOC8 
Access WWWW 
Reset –––– 
Bit 76543210 
 EOC7EOC6EOC5EOC4EOC3EOC2EOC1EOC0 
Access WWWWWWWW 
Reset –––––––– 

Bit 30 – NOPEN No Pen Contact Interrupt Enable

Bit 29 – PEN Pen Contact Interrupt Enable

Bit 26 – COMPE Comparison Event Interrupt Enable

Bit 25 – GOVRE General Overrun Error Interrupt Enable

Bit 24 – DRDY Data Ready Interrupt Enable

Bit 22 – PRDY Touchscreen Measure Pressure Ready Interrupt Enable

Bit 21 – YRDY Touchscreen Measure YPOS Ready Interrupt Enable

Bit 20 – XRDY Touchscreen Measure XPOS Ready Interrupt Enable

Bit 19 – LCCHG Last Channel Change Interrupt Enable

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – EOCx End of Conversion Interrupt Enable x