9.4.7.12 ADC Interrupt Status Register

Name: ADC_ISR
Offset: 0x30
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 PENSNOPENPEN  COMPEGOVREDRDY 
Access RRRRRR 
Reset 000000 
Bit 2322212019181716 
  PRDYYRDYXRDYLCCHG    
Access RRRR 
Reset 0000 
Bit 15141312111098 
     EOC11EOC10EOC9EOC8 
Access RRRR 
Reset 0000 
Bit 76543210 
 EOC7EOC6EOC5EOC4EOC3EOC2EOC1EOC0 
Access RRRRRRRR 
Reset 00000000 

Bit 31 – PENS Pen Detect Status

PENS is not a source of interruption.
ValueDescription
0 The pen does not press the screen.
1 The pen presses the screen.

Bit 30 – NOPEN No Pen Contact (cleared on read)

ValueDescription
0 No loss of pen contact since the last read of ADC_ISR.
1 At least one loss of pen contact since the last read of ADC_ISR.

Bit 29 – PEN Pen contact (cleared on read)

ValueDescription
0 No pen contact since the last read of ADC_ISR.
1 At least one pen contact since the last read of ADC_ISR.

Bit 26 – COMPE Comparison Event (cleared on read)

ValueDescription
0 No comparison event since the last read of ADC_ISR.
1 At least one comparison event (defined in ADC_EMR and ADC_CWR) has occurred since the last read of ADC_ISR.

Bit 25 – GOVRE General Overrun Error (cleared on read)

ValueDescription
0 No general overrun error occurred since the last read of ADC_ISR.
1 At least one general overrun error has occurred since the last read of ADC_ISR.

Bit 24 – DRDY Data Ready (automatically set / cleared)

ValueDescription
0 No data has been converted since the last read of ADC_LCDR.
1 At least one data has been converted and is available in ADC_LCDR.

Bit 22 – PRDY Touchscreen Pressure Measure Ready (cleared on read)

ValueDescription
0 No measure has been performed since the last read of ADC_PRESSR.
1 At least one measure has been performed since the last read of ADC_ISR.

Bit 21 – YRDY Touchscreen YPOS Measure Ready (cleared on read)

ValueDescription
0 No measure has been performed since the last read of ADC_YPOSR.
1 At least one measure has been performed since the last read of ADC_ISR.

Bit 20 – XRDY Touchscreen XPOS Measure Ready (cleared on read)

ValueDescription
0 No measure has been performed since the last read of ADC_XPOSR.
1 At least one measure has been performed since the last read of ADC_ISR.

Bit 19 – LCCHG Last Channel Change (cleared on read)

ValueDescription
0 There is no comparison match (defined in the Last Channel Compare Window register (ADC_LCCWR) since the last read of ADC_ISR.
1 The converted value reported on ADC_CDR11 has changed since the last read of ADC_ISR, according to what is defined in ADC_LCTMR and ADC_LCCWR.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – EOCx End of Conversion x (automatically set / cleared)

ValueDescription
0 The corresponding analog channel is disabled, or the conversion is not finished. This flag is cleared when reading the corresponding ADC_CDRx registers.
1 The corresponding analog channel is enabled and conversion is complete.