3.2.5.4.8 Device (FPGA, Static Memory, etc.) on NCS0, DDR on NCS1 and NAND Flash on NCS2
In this configuration, the device on NCS0, DDR2-SDRAM and NAND Flash are on the same data bus and use the same power supply. As DDR2-SDRAM is used, all components attached to the EBI must be 1.8V powered. NFD0_ON_D16 must be set to 0 in this configuration (NFD0_ON_D16 = 1 is a forbidden configuration with three devices on the EBI). As a few control signals are powered by the VDDNF domain, this configuration forces VDDNF to be powered at 1.8V like VDDIOM. Note that this configuration is not supported when using DDR3L-SDRAM.