10.1.6.7.2 Write Timings

Table 10-32. SMC Write Signals - NWE-controlled (WRITE_MODE = 1)
SymbolParameterConditionsMinMaxUnit
HOLD or NO HOLD SETTINGS (NWE_HOLD ≠ 0, NWE_HOLD = 0)
SMC15Data out valid before NWE high3.3V domainNWE_PULSE × tCPMCK - 10.4–ns
1.8V domainNWE_PULSE × tCPMCK - 9.4–ns
SMC16NWE pulse width3.3V domainNWE_PULSE × tCPMCK - 2–ns
1.8V domainNWE_PULSE × tCPMCK - 0.3–ns
SMC17A0–A22 valid before NWE low3.3V domainNWE_SETUP × tCPMCK - 10.5–ns
1.8V domainNWE_SETUP × tCPMCK - 9.2–ns
SMC18NCS low before NWE high3.3V domain(NWE_SETUP - NCS_RD_SETUP +

NWE_PULSE) × tCPMCK - 10.3

–ns
1.8V domain(NWE_SETUP - NCS_RD_SETUP +

NWE_PULSE) × tCPMCK - 8.8

–ns
HOLD SETTINGS (NWE_HOLD ≠ 0)
SMC19NWE high to data OUT, NBS0/A0 NBS1, A1 - A23 change3.3V domainNWE_HOLD × tCPMCK - 4.5–ns
1.8V domainNWE_HOLD × tCPMCK - 5.0–ns
SMC20NWE high to NCS inactive(1)3.3V domain(NWE_HOLD - NCS_WR_HOLD)

× tCPMCK - 3.3

–ns
1.8V domain(NWE_HOLD - NCS_WR_HOLD)

× tCPMCK - 3.6

–ns
NO HOLD SETTINGS (NWE_HOLD = 0)
SMC21NWE high to data OUT, NBS0/A0 NBS1, A1 - A23, NCS change(1)3.3V domain- 4.7–ns
1.8V domain- 5.0–ns
Note:
  1. Hold length = Total cycle duration - setup duration - pulse duration. "hold length" is for "NCS_WR_HOLD length" or "NWE_HOLD length".

Table 10-33. SMC Write Signals - NCS-Controlled (WRITE_MODE = 0)
SymbolParameterConditionsMinMaxUnit
SMC22Data out valid before NCS high3.3V domainNCS_WR_PULSE × tCPMCK - 9.3–ns
1.8V domainNCS_WR_PULSE × tCPMCK - 7.8–ns
SMC23NCS pulse width3.3V domainNCS_WR_PULSE × tCPMCK - 2.8–ns
1.8V domainNCS_WR_PULSE × tCPMCK - 1.5–ns
SMC24A0–A22 valid before NCS low3.3V domainNCS_WR_SETUP × tCPMCK - 9.3–ns
1.8V domainNCS_WR_SETUP × tCPMCK - 7.9–ns
SMC25NWE low before NCS high3.3V domain(NCS_WR_SETUP - NWE_SETUP +

NCS_PULSE) × tCPMCK - 6.4

–ns
1.8V domain(NCS_WR_SETUP - NWE_SETUP +

NCS_PULSE) × tCPMCK - 4.8

–ns
SMC26NCS high to data OUT, A0 - A25 change3.3V domainNCS_WR_HOLD × tCPMCK - 8.6–ns
1.8V domainNCS_WR_HOLD × tCPMCK - 9.1–ns
SMC27NCS high to NWE Inactive3.3V domain(NCS_WR_HOLD - NWE_HOLD)

× tCPMCK - 8.6

–ns
1.8V domain(NCS_WR_HOLD - NWE_HOLD)

× tCPMCK - 8.5

–ns
Figure 10-23. SMC Timings - NCS-controlled Read and Write

Figure 10-24. SMC Timings - NRD-controlled Read and NEW-controlled Write