4.12.5 Functional Description
The DBGU operates in Asynchronous mode only and supports only 8-bit character handling (with parity). It has no clock pin.
The DBGU is made up of a receiver and a transmitter that operate independently, and a common baud rate generator. Receiver timeout and transmitter time guard are not implemented. However, all the implemented features are compatible with those of a standard USART.