4.12.5.8 Chip Identifier
The DBGU features two chip identifier registers, DBGU Chip ID register (DBGU_CIDR) and DBGU Extension ID register (DBGU_EXID). Both registers contain a hard-wired value that is read-only.
| Device Name | DBGU_CIDR | DBGU_EXID |
|---|---|---|
| SAM9X60 | 0x819B35Ax | 0x00000000 |
| 0x000000C4 (SL1) | ||
| 0x000000C5 (SL2) | ||
| 0x000000C6 (SL3) |