10.1.6.3.3 QSPI Timings

Timings are given in the following domains:
  • 1.8V domain: VDDIO from 1.7V to 1.95V, maximum external capacitor = 15 pF, DRV= 1, SR = 0
  • 3.3V domain: VDDIO from 3.00V to 3.6V, maximum external capacitor = 15 pF, DRV= 0, SR = 0

Table 10-23. QSPI Timings in Single Data Rate Mode
SymbolParameterConditionsMinMaxUnit
QSPI0QIOx data in to QSCK rising edge (input setup time)3.3V domain1.2–ns
1.8V domain1.1–ns
QSPI1QIOx data in to QSCK rising edge (input hold time)3.3V domain0.2–ns
1.8V domain0.2–ns
QSPI2QSCK rising edge to QIOx data out valid3.3V domain01.4ns
1.8V domain01.9ns
QSPI3QIOx data in to QSCK falling edge (input setup time)3.3V domain1.1–ns
1.8V domain1.1–ns
QSPI4QIOx data in to QSCK falling edge (input hold time)3.3V domain0.5–ns
1.8V domain0.4–ns
QSPI5QSCK falling edge to QIOx data out valid3.3V domain01.3ns
1.8V domain01.6ns

In the following table:

  • tHCLK is the HCLK period.
  • k is 0.25 if fMCK = fQSCK and k=0.5 when fMCK ≥ fQSCK

Table 10-24. QSPI Timings in Double Data Rate Mode
SymbolParameterConditionsMinMaxUnit
QSPI10QIOx data in to QSCK edge (rising or falling, input setup time)3.3V domain1.2–ns
1.8V domain1.4–ns
QSPI11QIOx data in to QSCK edge (rising or falling, input hold time)3.3V domain0.5–ns
1.8V domain0.4–ns
QSPI12QSCK edge (rising or falling) to QIOx data out valid3.3V domaink x THCLK -0.6k x THCLK + 1.5ns
1.8V domaink x THCLK - 0.8k x THCLK + 2.0ns