11.1.4 DS60001579E - 09/2021
| Section | Changes |
|---|---|
| Debug Unit (DBGU) | DBGU_CIDR: added new reset value (0x819B35A2) |
| Power Management Controller (PMC) |
Divider and Phase Lock Loop Programming and PMC_PLL_ACR: replaced PMC_PLL_ACR recommended values by references to the Electrical Characteristics section PMC_PLL_CTRL0: updated ENPLLCK bit description |
| Electrical Characteristics |
EMAC Timings: added section Ethernet MAC MDIO Interface Timings; removed "Ethernet MAC Signals Relative to MDC" table and "Minimum and Maximum Access Times of Ethernet MAC Output Signals" figure |