4.16.16.4 PMC PLL Control Register 0
All fields defined here are applied to the PLL defined by the last ID field written in the PMC_PLL_UPDT register.
| Name: | PMC_PLL_CTRL0 |
| Offset: | 0x000C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ENLOCK | ENPLLCK | ENPLL | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIVPMC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – ENLOCK Enable PLL Lock
| Value | Description |
|---|---|
| 0 | The lock signal sent by the PLL is ignored. The PLL is considered as locked once the start-up time defined by PMC_PLL_UPDT.STUPTIM has elapsed. |
| 1 | The PLL is considered as locked once the start-up time defined by PMC_PLL_UPDT.STUPTIM has elapsed and the lock signal sent by the PLL has risen. |
Bit 29 – ENPLLCK Enable PLL Clock for PMC
| Value | Description |
|---|---|
| 0 | The clock generated by the PLL is not send to the PMC. |
| 1 | The clock generated by the PLL is sent to the PMC. |
Bit 28 – ENPLL Enable PLL
| Value | Description |
|---|---|
| 0 | The PLL is off. |
| 1 | The PLL is on. |
Bits 7:0 – DIVPMC[7:0] Divider for PMC
Specifies the division ratio applied to the internal PLL clock before being sent to the PMC. The frequency is defined by the following formula: