10.1.6.11.1 Ethernet MAC MDIO Interface Timings

Table 10-37. Ethernet MAC MDIO Interface Timings
SymbolParameterMinMaxUnit
fMDCMDC clock frequency(1)–10MHz
EMAC1MDIO input data setup time before MDC rising edge10–ns
EMAC2MDIO input data hold time after MDC rising edge0–ns
EMAC3MDC falling edge to MDIO output data valid025ns
Note:
  1. The Ethernet PHY should be selected to comply with fMDC = fMCK/64.

    If fMCK = 200 MHz, fMDC(min) = 200/64= 3.125 MHz.