4.12.6.11 DBGU Chip ID Register

For detailed reset values, refer to Chip Identifier.

Name: DBGU_CIDR
Offset: 0x0040
Reset: –
Property: Read-only

Bit 3130292827262524 
 EXTCHID[30:24] 
Access RRRRRRRR 
Reset –––––––– 
Bit 2322212019181716 
 CHID[23:16] 
Access RRRRRRRR 
Reset –––––––– 
Bit 15141312111098 
 CHID[15:8] 
Access RRRRRRRR 
Reset –––––––– 
Bit 76543210 
 CHID[7:0] 
Access RRRRRRRR 
Reset –––––––– 

Bit 31 – EXT Extension Flag

ValueDescription
0

Chip ID has a single register definition without extension.

1

An extended Chip ID exists.

Bits 30:0 – CHID[30:0] Chip ID Value