8.2 Ball Description
The device features several PIO controllers that multiplex the I/O lines of the peripheral set. The following Ball Description table defines how the I/O lines are multiplexed on the different PIO controllers. The "Reset State" column shows whether the PIO line resets in I/O mode or in Peripheral mode. If I/O is shown, the PIO line resets with the characteristics (input, output, pull-up or pull-down) indicated in this same column, so that the device is configured in a known state as soon as the reset is released. As a result, PIO_CFGR.FUNC resets to ‘0’. If a signal name is shown in the “Reset State” column, the PIO line is assigned to this function and PIO_CFGR.FUNC is not set to ‘0’. That is the case for pins controlling memories, particularly address lines, which require the pin to be driven as soon as the reset is released.
|
TFBGA427 Pins | Power Rail | I/O Type(2) | Primary | Alternate | PIO Peripheral | Reset State(3) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | I/O Set | ||||
| N23 | VDDSDMMC0 | HSIO | PA0 | I/O | – | – | A | SDMMC0_CK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO0 | I/O | 1 | ||||||||
| C | CANTX3 | O | 1 | ||||||||
| E | PWML0 | O | 3 | ||||||||
| P25 | VDDSDMMC0 | HSIO | PA1 | I/O | – | – | A | SDMMC0_CMD | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO1 | I/O | 1 | ||||||||
| C | CANRX3 | I | 1 | ||||||||
| D | D14 | I/O | 1,2 | ||||||||
| E | PWMH0 | O | 3 | ||||||||
| R22 | VDDSDMMC0 | GPIO | PA2 | I/O | – | – | A | SDMMC0_RSTN | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO2 | I/O | 1 | ||||||||
| C | PDMC1_CLK | O | 1 | ||||||||
| D | D15 | I/O | 1,2 | ||||||||
| E | PWMH1 | O | 3 | ||||||||
| F | FLEXCOM1_IO0 | I/O | 3 | ||||||||
| R24 | VDDSDMMC0 | HSIO | PA3 | I/O | – | – | A | SDMMC0_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO3 | I/O | 1 | ||||||||
| C | PDMC1_DS0 | I | 1 | ||||||||
| D | NWR1/NBS1 | O | 1,2 | ||||||||
| E | PWML3 | O | 3 | ||||||||
| F | FLEXCOM1_IO1 | I/O | 3 | ||||||||
| N20 | VDDSDMMC0 | HSIO | PA4 | I/O | – | – | A | SDMMC0_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO4 | I/O | 1 | ||||||||
| C | PDMC1_DS1 | I | 1 | ||||||||
| D | NCS2 | O | 1,2 | ||||||||
| E | PWMH3 | O | 3 | ||||||||
| F | FLEXCOM2_IO0 | I/O | 3 | ||||||||
| N24 | VDDSDMMC0 | HSIO | PA5 | I/O | – | – | A | SDMMC0_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO0 | I/O | 1 | ||||||||
| C | CANTX2 | O | 1 | ||||||||
| D | A23 | O | 1,2 | ||||||||
| E | PWMEXTRG0 | I | 3 | ||||||||
| F | FLEXCOM2_IO1 | I/O | 3 | ||||||||
| N22 | VDDSDMMC0 | HSIO | PA6 | I/O | – | – | A | SDMMC0_DAT3 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO1 | I/O | 1 | ||||||||
| C | CANRX2 | I | 1 | ||||||||
| D | A24 | O | 1,2 | ||||||||
| E | PWMEXTRG1 | I | 3 | ||||||||
| F | FLEXCOM3_IO0 | I/O | 3 | ||||||||
| N21 | VDDSDMMC0 | HSIO | PA7 | I/O | – | – | A | SDMMC0_DAT4 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO0 | I/O | 1 | ||||||||
| C | CANTX1 | O | 1 | ||||||||
| D | NWAIT | I | 1,2 | ||||||||
| E | PWMFI0 | I | 3 | ||||||||
| F | FLEXCOM3_IO1 | I/O | 3 | ||||||||
| M25 | VDDSDMMC0 | HSIO | PA8 | I/O | – | – | A | SDMMC0_DAT5 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO1 | I/O | 1 | ||||||||
| C | CANRX1 | I | 1 | ||||||||
| D | NCS0 | O | 1,2 | ||||||||
| E | PWMFI1 | I | 3 | ||||||||
| F | FLEXCOM4_IO0 | I/O | 3 | ||||||||
| L25 | VDDSDMMC0 | HSIO | PA9 | I/O | – | – | A | SDMMC0_DAT6 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO2 | I/O | 1 | ||||||||
| C | CANTX0 | O | 1 | ||||||||
| D | SMCK | O | 1,2 | ||||||||
| E | SPDIF_RX | I | 1 | ||||||||
| F | FLEXCOM4_IO1 | I/O | 3 | ||||||||
| M19 | VDDSDMMC0 | HSIO | PA10 | I/O | – | – | A | SDMMC0_DAT7 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO3 | I/O | 1 | ||||||||
| C | CANRX0 | I | 1 | ||||||||
| D | NCS1 | O | 1,2 | ||||||||
| E | SPDIF_TX | O | 1 | ||||||||
| F | FLEXCOM5_IO0 | I/O | 3 | ||||||||
| N25 | VDDSDMMC0 | HSIO | PA11 | I/O | – | – | A | SDMMC0_DS | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO4 | I/O | 1 | ||||||||
| D | A0/NBS0 | O | 1,2 | ||||||||
| E | TIOA0 | I/O | 1 | ||||||||
| F | FLEXCOM5_IO1 | I/O | 3 | ||||||||
| P16 | VDDIOP0 | GPIO | PA12 | I/O | – | – | A | SDMMC0_WP | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO3 | I/O | 1 | ||||||||
| D | FLEXCOM3_IO5 | I/O | 1 | ||||||||
| E | PWML2 | O | 3 | ||||||||
| F | FLEXCOM6_IO0 | I/O | 3 | ||||||||
| AA10 | VDDIOP0 | GPIO | PA13 | I/O | – | – | A | SDMMC0_1V8SEL | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO2 | I/O | 1 | ||||||||
| D | FLEXCOM3_IO6 | I/O | 1 | ||||||||
| E | PWMH2 | O | 3 | ||||||||
| F | FLEXCOM6_IO1 | I/O | 3 | ||||||||
| AA11 | VDDIOP0 | GPIO | PA14 | I/O | A | SDMMC0_CD | I | 1 | PIO, I, PU, ST | ||
| B | FLEXCOM1_IO4 | I/O | 1 | ||||||||
| D | A25 | O | 1,2 | ||||||||
| E | PWML1 | O | 3 | ||||||||
| V15 | VDDIOP0 | GPIO | PA15 | I/O | – | – | A | G0_TXEN | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO0 | I/O | 1 | ||||||||
| C | ISC_MCK | O | 1 | ||||||||
| D | A1 | O | 1,2 | ||||||||
| E | TIOB0 | I/O | 1 | ||||||||
| Y15 | VDDIOP0 | GPIO | PA16 | I/O | – | – | A | G0_TX0 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO1 | I/O | 1 | ||||||||
| C | ISC_D0 | I | 1 | ||||||||
| D | A2 | O | 1,2 | ||||||||
| E | TCLK0 | I | 1 | ||||||||
| W13 | VDDIOP0 | GPIO | PA17 | I/O | – | – | A | G0_TX1 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO2 | I/O | 1 | ||||||||
| C | ISC_D1 | I | 1 | ||||||||
| D | A3 | O | 1,2 | ||||||||
| E | TIOA1 | I/O | 1 | ||||||||
| Y13 | VDDIOP0 | GPIO | PA18 | I/O | – | – | A | G0_RXDV | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO3 | I/O | 1 | ||||||||
| C | ISC_D2 | I | 1 | ||||||||
| D | A4 | O | 1,2 | ||||||||
| E | TIOB1 | I/O | 1 | ||||||||
| U17 | VDDIOP0 | GPIO | PA19 | I/O | – | – | A | G0_RX0 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO4 | I/O | 1 | ||||||||
| C | ISC_D3 | I | 1 | ||||||||
| D | A5 | O | 1,2 | ||||||||
| E | TCLK1 | I | 1 | ||||||||
| AA12 | VDDIOP0 | GPIO | PA20 | I/O | – | – | A | G0_RX1 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO0 | I/O | 1 | ||||||||
| C | ISC_D4 | I | 1 | ||||||||
| D | A6 | O | 1,2 | ||||||||
| E | TIOA2 | I/O | 1 | ||||||||
| U15 | VDDIOP0 | GPIO | PA21 | I/O | – | – | A | G0_RXER | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO1 | I/O | 1 | ||||||||
| C | ISC_D5 | I | 1 | ||||||||
| D | A7 | O | 1,2 | ||||||||
| E | TIOB2 | I/O | 1 | ||||||||
| AA13 | VDDIOP0 | GPIO | PA22 | I/O | – | – | A | G0_MDC | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO2 | I/O | 1 | ||||||||
| C | ISC_D6 | I | 1 | ||||||||
| D | A8 | O | 1,2 | ||||||||
| E | TCLK2 | I | 1 | ||||||||
| W15 | VDDIOP0 | GPIO | PA23 | I/O | – | – | A | G0_MDIO | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO3 | I/O | 1 | ||||||||
| C | ISC_D7 | I | 1 | ||||||||
| D | A9 | O | 1,2 | ||||||||
| Y17 | VDDIOP0 | GPIO | PA24 | I/O | – | – | A | G0_TXCK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | I/O | 1 | ||||||||
| C | ISC_HSYNC | I | 1 | ||||||||
| D | A10 | O | 1,2 | ||||||||
| E | FLEXCOM0_IO5 | I/O | 1 | ||||||||
| V17 | VDDIOP0 | GPIO | PA25 | I/O | – | – | A | G0_125CK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO4 | I/O | 1 | ||||||||
| C | ISC_VSYNC | I | 1 | ||||||||
| D | A11 | O | 1,2 | ||||||||
| E | FLEXCOM0_IO6 | I/O | 1 | ||||||||
| F | FLEXCOM7_IO0 | I/O | 3 | ||||||||
| AA14 | VDDIOP0 | GPIO | PA26 | I/O | – | – | A | G0_TX2 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO2 | I/O | 1 | ||||||||
| C | ISC_FIELD | I | 1 | ||||||||
| D | A12 | O | 1,2 | ||||||||
| E | TF0 | I/O | 1 | ||||||||
| F | FLEXCOM7_IO1 | I/O | 3 | ||||||||
| AA15 | VDDIOP0 | GPIO | PA27 | I/O | – | – | A | G0_TX3 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO3 | I/O | 1 | ||||||||
| C | ISC_PCK | I | 1 | ||||||||
| D | A13 | O | 1,2 | ||||||||
| E | TK0 | I/O | 1 | ||||||||
| F | FLEXCOM8_IO0 | I/O | 3 | ||||||||
| T17 | VDDIOP0 | GPIO | PA28 | I/O | – | – | A | G0_RX2 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO0 | I/O | 1 | ||||||||
| C | ISC_D8 | I | 1 | ||||||||
| D | A14 | O | 1,2 | ||||||||
| E | RD0 | I | 1 | ||||||||
| F | FLEXCOM8_IO1 | I/O | 3 | ||||||||
| AA16 | VDDIOP0 | GPIO | PA29 | I/O | – | – | A | G0_RX3 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO1 | I/O | 1 | ||||||||
| C | ISC_D9 | I | 1 | ||||||||
| D | A15 | O | 1,2 | ||||||||
| E | RF0 | I/O | 1 | ||||||||
| F | FLEXCOM9_IO0 | I/O | 3 | ||||||||
| Y14 | VDDIOP0 | GPIO | PA30 | I/O | – | – | A | G0_RXCK | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO4 | I/O | 1 | ||||||||
| C | ISC_D10 | I | 1 | ||||||||
| D | A16 | O | 1,2 | ||||||||
| E | RK0 | I/O | 1 | ||||||||
| F | FLEXCOM9_IO1 | I/O | 3 | ||||||||
| AA17 | VDDIOP0 | GPIO | PA31 | I/O | – | – | A | G0_TXER | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO2 | I/O | 1 | ||||||||
| C | ISC_D11 | I | 1 | ||||||||
| D | A17 | O | 1,2 | ||||||||
| E | TD0 | O | 1 | ||||||||
| F | FLEXCOM10_IO0 | I/O | 3 | ||||||||
| T18 | VDDIOP0 | GPIO | PB0 | I/O | – | – | A | G0_COL | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO3 | I/O | 1 | ||||||||
| C | EXT_IRQ0 | I | 1 | ||||||||
| D | A18 | O | 1,2 | ||||||||
| E | SPDIF_RX | I | 2 | ||||||||
| F | FLEXCOM10_IO1 | I/O | 3 | ||||||||
| AA18 | VDDIOP0 | GPIO | PB1 | I/O | – | – | A | G0_CRS | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO1 | I/O | 1 | ||||||||
| C | EXT_IRQ1 | I | 1 | ||||||||
| D | A19 | O | 1,2 | ||||||||
| E | SPDIF_TX | O | 2 | ||||||||
| F | FLEXCOM11_IO0 | I/O | 3 | ||||||||
| Y19 | VDDIOP0 | GPIO | PB2 | I/O | – | – | A | G0_TSUCOMP | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO0 | I/O | 1 | ||||||||
| C | ADTRG | I | 1 | ||||||||
| D | A20 | O | 1,2 | ||||||||
| F | FLEXCOM11_IO1 | I/O | 3 | ||||||||
| AA19 | VDDIOP0 | GPIO | PB3 | I/O | – | – | A | RF1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM11_IO0 | I/O | 1 | ||||||||
| C | PCK2 | O | 2 | ||||||||
| D | D8 | I/O | 1,2 | ||||||||
| U19 | VDDIOP0 | GPIO | PB4 | I/O | – | – | A | TF1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM11_IO1 | I/O | 1 | ||||||||
| C | PCK3 | O | 2 | ||||||||
| D | D9 | I/O | 1,2 | ||||||||
| W19 | VDDIOP0 | GPIO | PB5 | I/O | – | – | A | TK1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM11_IO2 | I/O | 1,2,3,4,5 | ||||||||
| C | PCK4 | O | 2 | ||||||||
| D | D10 | I/O | 1,2 | ||||||||
| W20 | VDDIOP0 | GPIO | PB6 | I/O | – | – | A | RK1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM11_IO3 | I/O | 1,2,3,4,5 | ||||||||
| C | PCK5 | O | 2 | ||||||||
| D | D11 | I/O | 1,2 | ||||||||
| W17 | VDDIOP0 | GPIO | PB7 | I/O | – | – | A | TD1 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM11_IO4 | I/O | 1,2,3,4,5 | ||||||||
| C | FLEXCOM3_IO5 | I/O | 2,3,4,5 | ||||||||
| D | D12 | I/O | 1,2 | ||||||||
| W21 | VDDIOP0 | GPIO | PB8 | I/O | – | – | A | RD1 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO0 | I/O | 1 | ||||||||
| C | FLEXCOM3_IO6 | I/O | 2,3,4,5 | ||||||||
| D | D13 | I/O | 1,2 | ||||||||
| Y25 | VDDQSPI0 | HSIO | PB9 | I/O | – | – | A | QSPI0_IO3 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO1 | I/O | 1 | ||||||||
| C | PDMC0_CLK | O | 1 | ||||||||
| D | NCS3/NANDCS | O | 1 | ||||||||
| E | PWML0 | O | 2 | ||||||||
| R20 | VDDQSPI0 | HSIO | PB10 | I/O | – | – | A | QSPI0_IO2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO2 | I/O | 1 | ||||||||
| C | PDMC0_DS0 | I | 1 | ||||||||
| D | NWE/NWR0/NANDWE | O | 1 | ||||||||
| E | PWMH0 | O | 2 | ||||||||
| U25 | VDDQSPI0 | HSIO | PB11 | I/O | – | – | A | QSPI0_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO3 | I/O | 1 | ||||||||
| C | PDMC0_DS1 | I | 1 | ||||||||
| D | NRD/NANDOE | O | 1 | ||||||||
| E | PWML1 | O | 2 | ||||||||
| V25 | VDDQSPI0 | HSIO | PB12 | I/O | – | – | A | QSPI0_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO4 | I/O | 1 | ||||||||
| C | FLEXCOM6_IO5 | I/O | 1 | ||||||||
| D | A21/NANDALE | O | 1 | ||||||||
| E | PWMH1 | O | 2 | ||||||||
| U22 | VDDQSPI0 | GPIO | PB13 | I/O | – | – | A | QSPI0_CS | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO0 | I/O | 1 | ||||||||
| C | FLEXCOM6_IO6 | I/O | 1 | ||||||||
| D | A22/NANDCLE | O | 1 | ||||||||
| E | PWML2 | O | 2 | ||||||||
| W25 | VDDQSPI0 | HSIO | PB14 | I/O | – | – | A | QSPI0_SCK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO1 | I/O | 1 | ||||||||
| D | D0 | I/O | 1 | ||||||||
| E | PWMH2 | O | 2 | ||||||||
| W24 | VDDQSPI0 | HSIO | PB15 | I/O | – | – | A | QSPI0_SCKN | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO2 | I/O | 1 | ||||||||
| D | D1 | I/O | 1 | ||||||||
| E | PWML3 | O | 2 | ||||||||
| U23 | VDDQSPI0 | HSIO | PB16 | I/O | – | – | A | QSPI0_IO4 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO3 | I/O | 1 | ||||||||
| C | PCK0 | O | 1 | ||||||||
| D | D2 | I/O | 1 | ||||||||
| E | PWMH3 | O | 2 | ||||||||
| F | EXT_IRQ0 | I | 2 | ||||||||
| T25 | VDDQSPI0 | HSIO | PB17 | I/O | – | – | A | QSPI0_IO5 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO4 | I/O | 1 | ||||||||
| C | PCK1 | O | 1 | ||||||||
| D | D3 | I/O | 1 | ||||||||
| E | PWMEXTRG0 | I | 2 | ||||||||
| F | EXT_IRQ1 | I | 2 | ||||||||
| R23 | VDDQSPI0 | HSIO | PB18 | I/O | – | – | A | QSPI0_IO6 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO0 | I/O | 1 | ||||||||
| C | PCK2 | O | 1 | ||||||||
| D | D4 | I/O | 1 | ||||||||
| E | PWMEXTRG1 | I | 2 | ||||||||
| R21 | VDDQSPI0 | HSIO | PB19 | I/O | – | – | A | QSPI0_IO7 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO1 | I/O | 1 | ||||||||
| C | PCK3 | O | 1 | ||||||||
| D | D5 | I/O | 1 | ||||||||
| E | PWMFI0 | I | 2 | ||||||||
| U24 | VDDQSPI0 | HSIO | PB20 | I/O | – | – | A | QSPI0_DQS | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO2 | I/O | 1,2,3,4,5 | ||||||||
| D | D6 | I/O | 1 | ||||||||
| E | PWMFI1 | I | 2 | ||||||||
| R25 | VDDQSPI0 | GPIO | PB21 | I/O | – | – | A | QSPI0_INT | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO3 | I/O | 1,2,3,4,5 | ||||||||
| C | FLEXCOM9_IO5 | I/O | 1 | ||||||||
| D | D7 | I/O | 1 | ||||||||
| L20 | VDDQSPI1 | GPIO | PB22 | I/O | – | – | A | QSPI1_IO3 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO4 | I/O | 1,2,3,4,5 | ||||||||
| C | FLEXCOM9_IO6 | I/O | 1 | ||||||||
| D | NANDRDY | I | 1 | ||||||||
| K25 | VDDQSPI1 | GPIO | PB23 | I/O | – | – | A | QSPI1_IO2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO0 | I/O | 1 | ||||||||
| C | I2SMCC0_CK | I/O | 1 | ||||||||
| F | PCK4 | O | 1 | ||||||||
| L23 | VDDQSPI1 | GPIO | PB24 | I/O | – | – | A | QSPI1_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO1 | I/O | 1 | ||||||||
| C | I2SMCC0_WS | I/O | 1 | ||||||||
| F | PCK5 | O | 1 | ||||||||
| L22 | VDDQSPI1 | GPIO | PB25 | I/O | – | – | A | QSPI1_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO2 | I/O | 1 | ||||||||
| C | I2SMCC0_DOUT1 | O | 1 | ||||||||
| F | PCK6 | O | 1 | ||||||||
| L24 | VDDQSPI1 | GPIO | PB26 | I/O | – | – | A | QSPI1_CS | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO3 | I/O | 1 | ||||||||
| C | I2SMCC0_DOUT0 | O | 1 | ||||||||
| E | PWMEXTRG0 | I | 1 | ||||||||
| F | PCK7 | O | 1 | ||||||||
| L21 | VDDQSPI1 | GPIO | PB27 | I/O | – | – | A | QSPI1_SCK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO4 | I/O | 1 | ||||||||
| C | I2SMCC0_MCK | O | 1 | ||||||||
| E | PWMEXTRG1 | I | 1 | ||||||||
| C17 | VDDSDMMC1 | GPIO | PB28 | I/O | – | – | A | SDMMC1_RSTN | O | 1 | PIO, I, PU, ST |
| B | ADTRG | I | 2 | ||||||||
| E | PWMFI0 | I | 1 | ||||||||
| F | FLEXCOM7_IO0 | I/O | 4 | ||||||||
| A19 | VDDSDMMC1 | HSIO | PB29 | I/O | – | – | A | SDMMC1_CMD | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO2 | I/O | 2,3,4,5 | ||||||||
| C | FLEXCOM0_IO5 | I/O | 2 | ||||||||
| D | TIOA3 | I/O | 1 | ||||||||
| E | PWMFI1 | I | 1 | ||||||||
| F | FLEXCOM7_IO1 | I/O | 4 | ||||||||
| A16 | VDDSDMMC1 | HSIO | PB30 | I/O | – | – | A | SDMMC1_CK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO3 | I/O | 2,3,4,5 | ||||||||
| C | FLEXCOM0_IO6 | I/O | 2 | ||||||||
| D | TIOB3 | I/O | 1 | ||||||||
| E | PWMH0 | O | 1 | ||||||||
| F | FLEXCOM8_IO0 | I/O | 4 | ||||||||
| B19 | VDDSDMMC1 | HSIO | PB31 | I/O | – | – | A | SDMMC1_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO4 | I/O | 2,3,4,5 | ||||||||
| C | FLEXCOM9_IO5 | I/O | 2,3,4,5 | ||||||||
| D | TCLK3 | I | 1 | ||||||||
| E | PWML0 | O | 1 | ||||||||
| F | FLEXCOM8_IO1 | I/O | 4 | ||||||||
| A18 | VDDSDMMC1 | HSIO | PC0 | I/O | – | – | A | SDMMC1_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO0 | I/O | 2 | ||||||||
| D | TIOA4 | I/O | 1 | ||||||||
| E | PWML1 | O | 1 | ||||||||
| F | FLEXCOM9_IO0 | I/O | 4 | ||||||||
| A17 | VDDSDMMC1 | HSIO | PC1 | I/O | – | – | A | SDMMC1_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO1 | I/O | 2 | ||||||||
| D | TIOB4 | I/O | 1 | ||||||||
| E | PWMH1 | O | 1 | ||||||||
| F | FLEXCOM9_IO1 | I/O | 4 | ||||||||
| B17 | VDDSDMMC1 | HSIO | PC2 | I/O | – | – | A | SDMMC1_DAT3 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO0 | I/O | 2 | ||||||||
| D | TCLK4 | I | 1 | ||||||||
| E | PWML2 | O | 1 | ||||||||
| F | FLEXCOM10_IO0 | I/O | 4 | ||||||||
| D2 | VDDIN33 | GPIO | PC3 | I/O | – | – | A | SDMMC1_WP | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO1 | I/O | 2 | ||||||||
| D | TIOA5 | I/O | 1 | ||||||||
| E | PWMH2 | O | 1 | ||||||||
| F | FLEXCOM10_IO1 | I/O | 4 | ||||||||
| H13 | VDDIN33 | GPIO | PC4 | I/O | – | – | A | SDMMC1_CD | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO2 | I/O | 2,3,4,5 | ||||||||
| C | FLEXCOM9_IO6 | I/O | 2,3,4,5 | ||||||||
| D | TIOB5 | I/O | 1 | ||||||||
| E | PWML3 | O | 1 | ||||||||
| F | FLEXCOM11_IO0 | I/O | 4 | ||||||||
| C7 | VDDIN33 | GPIO | PC5 | I/O | – | – | A | SDMMC1_1V8SEL | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO3 | I/O | 2,3,4,5 | ||||||||
| C | FLEXCOM6_IO5 | I/O | 2,3,4,5 | ||||||||
| D | TCLK5 | I | 1 | ||||||||
| E | PWMH3 | O | 1 | ||||||||
| F | FLEXCOM11_IO1 | I/O | 4 | ||||||||
| H11 | VDDIN33 | GPIO | PC6 | I/O | ACC_INP0 | – | A | – | – | – | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | I/O | 2,3,4,5 | ||||||||
| C | FLEXCOM6_IO6 | I/O | 2,3,4,5 | ||||||||
| J13 | VDDIN33 | GPIO | PC7 | I/O | ACC_INN1 | – | A | I2SMCC0_DIN0 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO0 | I/O | 2 | ||||||||
| D1 | VDDIN33 | GPIO | PC8 | I/O | ACC_INP1 | – | A | I2SMCC0_DIN1 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO1 | I/O | 2 | ||||||||
| C5 | VDDIN33 | GPIO | PC9 | I/O | ACC_INN2 | – | A | I2SMCC0_DOUT3 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO2 | I/O | 2,3,4,5 | ||||||||
| F | FLEXCOM1_IO0 | I/O | 4 | ||||||||
| J14 | VDDIN33 | GPIO | PC10 | I/O | ACC_INP2 | – | A | I2SMCC0_DOUT2 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO3 | I/O | 2,3,4,5 | ||||||||
| F | FLEXCOM1_IO1 | I/O | 4 | ||||||||
| F11 | VDDIN33 | GPIO | PC11 | I/O | ACC_INN3 | – | A | I2SMCC1_CK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO4 | I/O | 2,3,4,5 | ||||||||
| F | FLEXCOM2_IO0 | I/O | 4 | ||||||||
| B4 | VDDIN33 | GPIO | PC12 | I/O | ACC_INP3 | – | A | I2SMCC1_WS | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO2 | I/O | 2,3,4,5 | ||||||||
| F | FLEXCOM2_IO1 | I/O | 4 | ||||||||
| D13 | VDDIN33 | GPIO | PC13 | I/O | AD0 | – | A | I2SMCC1_MCK | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO1 | I/O | 2 | ||||||||
| F | FLEXCOM3_IO0 | I/O | 4 | ||||||||
| E15 | VDDIN33 | GPIO | PC14 | I/O | AD1 | – | A | I2SMCC1_DOUT0 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO0 | I/O | 2 | ||||||||
| F | FLEXCOM3_IO1 | I/O | 4 | ||||||||
| G15 | VDDIN33 | GPIO | PC15 | I/O | AD2 | – | A | I2SMCC1_DOUT1 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO3 | I/O | 2,3,4,5 | ||||||||
| F | FLEXCOM4_IO0 | I/O | 4 | ||||||||
| A9 | VDDIN33 | GPIO | PC16 | I/O | AD3 | – | A | I2SMCC1_DOUT2 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO4 | I/O | 2,3,4,5 | ||||||||
| F | FLEXCOM4_IO1 | I/O | 4 | ||||||||
| F15 | VDDIN33 | GPIO | PC17 | I/O | AD4 | – | A | I2SMCC1_DOUT3 | O | 1 | PIO, I, PU, ST |
| B | EXT_IRQ0 | I | 3 | ||||||||
| F | FLEXCOM5_IO0 | I/O | 4 | ||||||||
| A8 | VDDIN33 | GPIO | PC18 | I/O | AD5 | – | A | I2SMCC1_DIN0 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO0 | I/O | 2 | ||||||||
| F | FLEXCOM5_IO1 | I/O | 4 | ||||||||
| E13 | VDDIN33 | GPIO | PC19 | I/O | AD6 | – | A | I2SMCC1_DIN1 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO1 | I/O | 2 | ||||||||
| F | FLEXCOM6_IO0 | I/O | 4 | ||||||||
| A7 | VDDIN33 | GPIO | PC20 | I/O | AD7 | – | A | I2SMCC1_DIN2 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO4 | I/O | 2,3,4,5 | ||||||||
| F | FLEXCOM6_IO1 | I/O | 4 | ||||||||
| C9 | VDDIN33 | GPIO | PC21 | I/O | AD8 | – | A | I2SMCC1_DIN3 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO2 | I/O | 2,3,4,5 | ||||||||
| D | D3 | I/O | 2 | ||||||||
| F | FLEXCOM6_IO0 | I/O | 5 | ||||||||
| A6 | VDDIN33 | GPIO | PC22 | I/O | AD9 | – | A | I2SMCC0_DIN2 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM9_IO3 | I/O | 2,3,4,5 | ||||||||
| D | D4 | I/O | 2 | ||||||||
| F | FLEXCOM6_IO1 | I/O | 5 | ||||||||
| A5 | VDDIN33 | GPIO | PC23 | I/O | AD10 | – | A | I2SMCC0_DIN3 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO5 | I/O | 3 | ||||||||
| D | D5 | I/O | 2 | ||||||||
| F | FLEXCOM7_IO0 | I/O | 5 | ||||||||
| C11 | VDDIN33 | GPIO | PC24 | I/O | AD11 | – | A | – | – | – | PIO, I, PU, ST |
| B | FLEXCOM0_IO6 | I/O | 3 | ||||||||
| C | EXT_IRQ1 | I | 3 | ||||||||
| D | D6 | I/O | 2 | ||||||||
| F | FLEXCOM7_IO1 | I/O | 5 | ||||||||
| D7 | VDDIN33 | GPIO | PC25 | I/O | – | – | A | NTRST | I | 1 | NTRST, PU, ST |
| E11 | VDDIN33 | GPIO | PC26 | I/O | – | – | A | TCK_SWCLK | I | 1 | TCK_SWCLK, ST |
| B5 | VDDIN33 | GPIO | PC27 | I/O | – | – | A | TMS_SWDIO | I/O | 1 | TMS_SWDIO, PU, ST |
| H15 | VDDIN33 | GPIO | PC28 | I/O | – | – | A | TDI | I | 1 | TDI, PU, ST |
| B7 | VDDIN33 | GPIO | PC29 | I/O | – | – | A | TDO | O | 1 | TDO, ST |
| A3 | VDDIN33 | GPIO | PC30 | I/O | AD12 | – | A | – | – | – | PIO, I, PD, ST |
| B | FLEXCOM10_IO0 | I/O | 2 | ||||||||
| D11 | VDDIN33 | GPIO | PC31 | I/O | AD13 | – | A | PIO, I, PD, ST | |||
| B | FLEXCOM10_IO1 | I/O | 2 | ||||||||
| B1 | VDDIN33 | GPIO | PD0 | I/O | AD14 | – | A | – | – | – | PIO, I, PD, ST |
| B | FLEXCOM11_IO0 | I/O | 2 | ||||||||
| F13 | VDDIN33 | GPIO | PD1 | I/O | AD15 | – | A | – | – | – | PIO, I, PD, ST |
| B | FLEXCOM11_IO1 | I/O | 2 | ||||||||
| E19 | VDDSDMMC2 | GPIO | PD2 | I/O | – | – | A | SDMMC2_RSTN | O | 1 | PIO, I, PU, ST |
| B | PCK0 | O | 2 | ||||||||
| C | CANTX4 | O | 1 | ||||||||
| D | D7 | I/O | 2 | ||||||||
| E | TIOA0 | I/O | 2 | ||||||||
| F | FLEXCOM8_IO0 | I/O | 5 | ||||||||
| A20 | VDDSDMMC2 | HSIO | PD3 | I/O | – | – | A | SDMMC2_CMD | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO0 | I/O | 2 | ||||||||
| C | CANRX4 | I | 1 | ||||||||
| D | NANDRDY | I | 2 | ||||||||
| E | TIOB0 | I/O | 2 | ||||||||
| F | FLEXCOM8_IO1 | I/O | 5 | ||||||||
| D19 | VDDSDMMC2 | HSIO | PD4 | I/O | – | – | A | SDMMC2_CK | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO1 | I/O | 2 | ||||||||
| C | CANTX5 | O | 1 | ||||||||
| D | NCS3/NANDCS | O | 2 | ||||||||
| E | TCLK0 | I | 2 | ||||||||
| F | FLEXCOM9_IO0 | I/O | 5 | ||||||||
| C19 | VDDSDMMC2 | HSIO | PD5 | I/O | – | – | A | SDMMC2_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO2 | I/O | 2,3 | ||||||||
| C | CANRX5 | I | 1 | ||||||||
| D | NWE/NWR0/NANDWE | O | 2 | ||||||||
| E | TIOA1 | I/O | 2 | ||||||||
| F | FLEXCOM9_IO1 | I/O | 5 | ||||||||
| G17 | VDDSDMMC2 | HSIO | PD6 | I/O | – | – | A | SDMMC2_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO3 | I/O | 2,3 | ||||||||
| C | SPDIF_RX | I | 3 | ||||||||
| D | NRD/NANDOE | O | 2 | ||||||||
| E | TIOB1 | I/O | 2 | ||||||||
| F | FLEXCOM10_IO0 | I/O | 5 | ||||||||
| F17 | VDDSDMMC2 | HSIO | PD7 | I/O | – | – | A | SDMMC2_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO4 | I/O | 2,3 | ||||||||
| C | SPDIF_TX | O | 3 | ||||||||
| D | A21/NANDALE | O | 2 | ||||||||
| E | TCLK1 | I | 2 | ||||||||
| F | FLEXCOM10_IO1 | I/O | 5 | ||||||||
| E17 | VDDSDMMC2 | HSIO | PD8 | I/O | – | – | A | SDMMC2_DAT3 | I/O | 1 | PIO, I, PU, ST |
| C | I2SMCC0_DIN0 | I | 2 | ||||||||
| D | A22/NANDCLE | O | 2 | ||||||||
| E | TIOA2 | I/O | 2 | ||||||||
| F | FLEXCOM11_IO0 | I/O | 5 | ||||||||
| J25 | VDDIOP1 | GPIO | PD9 | I/O | – | – | A | SDMMC2_WP | I | 1 | PIO, I, PU, ST |
| C | I2SMCC0_DIN1 | I | 2 | ||||||||
| D | D0 | I/O | 2 | ||||||||
| E | TIOB2 | I/O | 2 | ||||||||
| F | FLEXCOM11_IO1 | I/O | 5 | ||||||||
| J24 | VDDIOP1 | GPIO | PD10 | I/O | – | – | A | SDMMC2_CD | I | 1 | PIO, I, PU, ST |
| B | PCK6 | O | 2 | ||||||||
| C | I2SMCC0_DIN2 | I | 2 | ||||||||
| D | D1 | I/O | 2 | ||||||||
| E | TCLK2 | I | 2 | ||||||||
| F | FLEXCOM0_IO0 | I/O | 3 | ||||||||
| H25 | VDDIOP1 | GPIO | PD11 | I/O | – | – | A | SDMMC2_1V8SEL | O | 1 | PIO, I, PU, ST |
| B | PCK7 | O | 2 | ||||||||
| C | I2SMCC0_DIN3 | I | 2 | ||||||||
| D | D2 | I/O | 2 | ||||||||
| E | TIOA3 | I/O | 2 | ||||||||
| F | FLEXCOM0_IO1 | I/O | 3 | ||||||||
| L19 | VDDIOP1 | GPIO | PD12 | I/O | – | – | A | PCK1 | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM1_IO0 | I/O | 2 | ||||||||
| D | CANTX0 | O | 2 | ||||||||
| E | TIOB3 | I/O | 2 | ||||||||
| K19 | VDDIOP1 | GPIO | PD13 | I/O | – | – | A | I2SMCC0_CK | I/O | 2 | PIO, I, PU, ST |
| B | FLEXCOM1_IO1 | I/O | 2 | ||||||||
| C | PWML0 | O | 4 | ||||||||
| D | CANRX0 | I | 2 | ||||||||
| E | TCLK3 | I | 2 | ||||||||
| J23 | VDDIOP1 | GPIO | PD14 | I/O | – | – | A | I2SMCC0_MCK | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM1_IO2 | I/O | 2,3,4 | ||||||||
| C | PWMH0 | O | 4 | ||||||||
| D | CANTX1 | O | 2 | ||||||||
| E | TIOA4 | I/O | 2 | ||||||||
| F | FLEXCOM2_IO0 | I/O | 5 | ||||||||
| J18 | VDDIOP1 | GPIO | PD15 | I/O | – | – | A | I2SMCC0_WS | I/O | 2 | PIO, I, PU, ST |
| B | FLEXCOM1_IO3 | I/O | 2,3,4 | ||||||||
| C | PWML1 | O | 4 | ||||||||
| D | CANRX1 | I | 2 | ||||||||
| E | TIOB4 | I/O | 2 | ||||||||
| F | FLEXCOM2_IO1 | I/O | 5 | ||||||||
| G25 | VDDIOP1 | GPIO | PD16 | I/O | – | – | A | I2SMCC0_DOUT0 | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM1_IO4 | I/O | 2,3,4 | ||||||||
| C | PWMH1 | O | 4 | ||||||||
| D | CANTX2 | O | 2 | ||||||||
| E | TCLK4 | I | 2 | ||||||||
| F | FLEXCOM3_IO0 | I/O | 5 | ||||||||
| J20 | VDDIOP1 | GPIO | PD17 | I/O | – | – | A | I2SMCC0_DOUT1 | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO0 | I/O | 2 | ||||||||
| C | PWML2 | O | 4 | ||||||||
| D | CANRX2 | I | 2 | ||||||||
| E | TIOA5 | I/O | 2 | ||||||||
| F | FLEXCOM3_IO1 | I/O | 5 | ||||||||
| F25 | VDDIOP1 | GPIO | PD18 | I/O | – | – | A | I2SMCC0_DOUT2 | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO1 | I/O | 2 | ||||||||
| C | PWMH2 | O | 4 | ||||||||
| D | CANTX3 | O | 2 | ||||||||
| E | TIOB5 | I/O | 2 | ||||||||
| F | FLEXCOM4_IO0 | I/O | 5 | ||||||||
| J21 | VDDIOP1 | GPIO | PD19 | I/O | – | – | A | I2SMCC0_DOUT3 | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO2 | I/O | 2,3,4,5 | ||||||||
| C | PWML3 | O | 4 | ||||||||
| D | CANRX3 | I | 2 | ||||||||
| E | TCLK5 | I | 2 | ||||||||
| F | FLEXCOM4_IO1 | I/O | 5 | ||||||||
| E25 | VDDIOP1 | GPIO | PD20 | I/O | – | – | A | PCK0 | O | 3 | PIO, I, PU, ST |
| B | FLEXCOM2_IO3 | I/O | 2,3,4,5 | ||||||||
| C | PWMH3 | O | 4 | ||||||||
| D | CANTX4 | O | 2 | ||||||||
| F | FLEXCOM5_IO0 | I/O | 5 | ||||||||
| J22 | VDDIOP1 | GPIO | PD21 | I/O | – | – | A | PCK1 | O | 3 | PIO, I, PU, ST |
| B | FLEXCOM2_IO4 | I/O | 2,3,4,5 | ||||||||
| D | CANRX4 | I | 2 | ||||||||
| F | FLEXCOM5_IO1 | I/O | 5 | ||||||||
| G | G1_TXEN | O | 1 | ||||||||
| G24 | VDDIOP1 | GPIO | PD22 | I/O | – | – | A | PDMC0_CLK | O | 2 | PIO, I, PU, ST |
| C | PWMEXTRG0 | I | 4 | ||||||||
| D | RD1 | I | 2 | ||||||||
| F | CANTX5 | O | 2 | ||||||||
| G | G1_TX0 | O | 1 | ||||||||
| G22 | VDDIOP1 | GPIO | PD23 | I/O | – | – | A | PDMC0_DS0 | I | 2 | PIO, I, PU, ST |
| C | PWMEXTRG1 | I | 4 | ||||||||
| D | RF1 | I/O | 2 | ||||||||
| E | ISC_MCK | O | 2 | ||||||||
| F | CANRX5 | I | 2 | ||||||||
| G | G1_TX1 | O | 1 | ||||||||
| C25 | VDDIOP1 | GPIO | PD24 | I/O | – | – | A | PDMC0_DS1 | I | 2 | PIO, I, PU, ST |
| C | PWMFI0 | I | 4 | ||||||||
| D | RK1 | I/O | 2 | ||||||||
| E | ISC_D0 | I | 2 | ||||||||
| G | G1_RXDV | I | 1 | ||||||||
| G23 | VDDIOP1 | GPIO | PD25 | I/O | – | – | A | PDMC1_CLK | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM5_IO0 | I/O | 2 | ||||||||
| C | PWMFI1 | I | 4 | ||||||||
| D | TD1 | O | 2 | ||||||||
| E | ISC_D1 | I | 2 | ||||||||
| G | G1_RX0 | I | 1 | ||||||||
| E23 | VDDIOP1 | GPIO | PD26 | I/O | – | – | A | PDMC1_DS0 | I | 2 | PIO, I, PU, ST |
| B | FLEXCOM5_IO1 | I/O | 2 | ||||||||
| C | ADTRG | I | 3 | ||||||||
| D | TF1 | I/O | 2 | ||||||||
| E | ISC_D2 | I | 2 | ||||||||
| G | G1_RX1 | I | 1 | ||||||||
| B25 | VDDIOP1 | GPIO | PD27 | I/O | – | – | A | PDMC1_DS1 | I | 2 | PIO, I, PU, ST |
| B | FLEXCOM5_IO2 | I/O | 2,3,4,5 | ||||||||
| C | TIOA0 | I/O | 3 | ||||||||
| D | TK1 | I/O | 2 | ||||||||
| E | ISC_D3 | I | 2 | ||||||||
| G | G1_RXER | I | 1 | ||||||||
| C21 | VDDIOP1 | GPIO | PD28 | I/O | – | – | A | RD0 | I | 2 | PIO, I, PU, ST |
| B | FLEXCOM5_IO3 | I/O | 2,3,4,5 | ||||||||
| C | TIOB0 | I/O | 3 | ||||||||
| D | I2SMCC1_CK | I/O | 2 | ||||||||
| E | ISC_D4 | I | 2 | ||||||||
| F | PWML3 | O | 5 | ||||||||
| G | G1_MDC | O | 1 | ||||||||
| C24 | VDDIOP1 | GPIO | PD29 | I/O | – | – | A | RF0 | I/O | 2 | PIO, I, PU, ST |
| B | FLEXCOM5_IO4 | I/O | 2,3,4,5 | ||||||||
| C | TCLK0 | I | 3 | ||||||||
| D | I2SMCC1_WS | I/O | 2 | ||||||||
| E | ISC_D5 | I | 2 | ||||||||
| F | PWMH3 | O | 5 | ||||||||
| G | G1_MDIO | I/O | 1 | ||||||||
| E22 | VDDIOP1 | GPIO | PD30 | I/O | – | – | A | RK0 | I/O | 2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO0 | I/O | 2 | ||||||||
| C | TIOA1 | I/O | 3 | ||||||||
| D | I2SMCC1_MCK | O | 2 | ||||||||
| E | ISC_D6 | I | 2 | ||||||||
| F | PWMEXTRG0 | I | 5 | ||||||||
| G | G1_TXCK | I/O | 1 | ||||||||
| E24 | VDDIOP1 | GPIO | PD31 | I/O | – | – | A | TD0 | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO1 | I/O | 2 | ||||||||
| C | TIOB1 | I/O | 3 | ||||||||
| D | I2SMCC1_DOUT0 | O | 2 | ||||||||
| E | ISC_D7 | I | 2 | ||||||||
| F | PWMEXTRG1 | I | 5 | ||||||||
| G | G1_TX2 | O | 1 | ||||||||
| D25 | VDDIOP1 | GPIO | PE0 | I/O | – | – | A | TF0 | I/O | 2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO2 | I/O | 2,3,4,5 | ||||||||
| C | TCLK1 | I | 3 | ||||||||
| D | I2SMCC1_DOUT1 | O | 2 | ||||||||
| E | ISC_HSYNC | I | 2 | ||||||||
| F | PWMFI0 | I | 5 | ||||||||
| G | G1_TX3 | O | 1 | ||||||||
| G21 | VDDIOP1 | GPIO | PE1 | I/O | – | – | A | TK0 | I/O | 2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO3 | I/O | 2,3,4,5 | ||||||||
| C | TIOA2 | I/O | 3 | ||||||||
| D | I2SMCC1_DOUT2 | O | 2 | ||||||||
| E | ISC_VSYNC | I | 2 | ||||||||
| F | PWMFI1 | I | 5 | ||||||||
| G | G1_RX2 | I | 1 | ||||||||
| A23 | VDDIOP1 | GPIO | PE2 | I/O | – | – | A | PWML0 | O | 5 | PIO, I, PU, ST |
| B | FLEXCOM6_IO4 | I/O | 2,3,4,5 | ||||||||
| C | TIOB2 | I/O | 3 | ||||||||
| D | I2SMCC1_DOUT3 | O | 2 | ||||||||
| E | ISC_FIELD | I | 2 | ||||||||
| G | G1_RX3 | I | 1 | ||||||||
| B22 | VDDIOP1 | GPIO | PE3 | I/O | – | – | A | PWMH0 | O | 5 | PIO, I, PU, ST |
| B | FLEXCOM0_IO0 | I/O | 4 | ||||||||
| C | TCLK2 | I | 3 | ||||||||
| D | I2SMCC1_DIN0 | I | 2 | ||||||||
| E | ISC_PCK | I | 2 | ||||||||
| G | G1_RXCK | I | 1 | ||||||||
| B21 | VDDIOP1 | GPIO | PE4 | I/O | – | – | A | PWML1 | O | 5 | PIO, I, PU, ST |
| B | FLEXCOM0_IO1 | I/O | 4 | ||||||||
| C | TIOA3 | I/O | 3 | ||||||||
| D | I2SMCC1_DIN1 | I | 2 | ||||||||
| E | ISC_D8 | I | 2 | ||||||||
| G | G1_TXER | O | 1 | ||||||||
| A22 | VDDIOP1 | GPIO | PE5 | I/O | – | – | A | PWMH1 | O | 5 | PIO, I, PU, ST |
| B | FLEXCOM0_IO2 | I/O | 4 | ||||||||
| C | TIOB3 | I/O | 3 | ||||||||
| D | I2SMCC1_DIN2 | I | 2 | ||||||||
| E | ISC_D9 | I | 2 | ||||||||
| G | G1_COL | I | 1 | ||||||||
| A21 | VDDIOP1 | GPIO | PE6 | I/O | – | – | A | PWML2 | O | 5 | PIO, I, PU, ST |
| B | FLEXCOM0_IO3 | I/O | 4 | ||||||||
| C | TCLK3 | I | 3 | ||||||||
| D | I2SMCC1_DIN3 | I | 2 | ||||||||
| E | ISC_D10 | I | 2 | ||||||||
| G | G1_CRS | I | 1 | ||||||||
| G20 | VDDIOP1 | GPIO | PE7 | I/O | – | – | A | PWMH2 | O | 5 | PIO, I, PU, ST |
| B | FLEXCOM0_IO4 | I/O | 4 | ||||||||
| C | TIOA4 | I/O | 3 | ||||||||
| E | ISC_D11 | I | 2 | ||||||||
| G | G1_TSUCOMP | O | 1 | ||||||||
| D9 | VREFP | Analog input | VREFP | – | – | – | – | – | – | – | – |
| F14 | VDDIN33 | Power | VDDIN33 | I | – | – | – | – | – | – | – |
| H16 | GNDIN33 | Ground | GNDIN33 | I | – | – | – | – | – | – | – |
| E16 | GNDANA | Ground | GNDANA | I | – | – | – | – | – | – | – |
| H10 | GNDANA | Ground | GNDANA | I | – | – | – | – | – | – | – |
| H14 | GNDANA | Ground | GNDANA | I | – | – | – | – | – | – | – |
| Y16 | VDDIOP0 | Power | VDDIOP0 | I | – | – | – | – | – | – | – |
| Y18 | VDDIOP0 | Power | VDDIOP0 | I | – | – | – | – | – | – | – |
| F24 | VDDIOP1 | Power | VDDIOP1 | I | – | – | – | – | – | – | – |
| H24 | VDDIOP1 | Power | VDDIOP1 | I | – | – | – | – | – | – | – |
| A1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| A25 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| AA1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| AA4 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| AA6 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| AA8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| AA25 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| B2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| B16 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| B24 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| C3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| C23 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| D4 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| D20 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| D22 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| E2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| E5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| E18 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| E21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| F1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| F9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| F20 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| G9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| H1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| H5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| H8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| H21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| J1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| J3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| J5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| J7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| J9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| J10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| J16 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K15 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| K21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L12 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L14 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L16 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L17 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| L18 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M6 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M15 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M17 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M18 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| M21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N4 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N12 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N14 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| N18 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P18 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| P24 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| R1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| R3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| R6 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| R7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| R10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| R11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| R19 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| T2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| T5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| T9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| T11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| T12 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| T21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| U1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| U3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| U8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| U10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| U12 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| U14 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| U16 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| U18 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| V2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| V4 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| V7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| V9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| V24 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| W1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| W3 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| W5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| W11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| W23 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| Y2 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| Y5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| Y7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| Y10 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| Y12 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| Y24 | GND | Ground | GND | I | – | – | – | – | – | – | – |
| F10 | VDDANA | Power | VDDANA | I | – | – | – | – | – | – | – |
| F12 | VDDANA | Power | VDDANA | I | – | – | – | – | – | – | – |
| J15 | VDDANAOUT | Analog output | VDDOUT25 | I | – | – | – | – | – | – | – |
| G11 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| H12 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| J17 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| K17 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| K20 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| L13 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| M12 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| N17 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| N19 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| P21 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| T14 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| T16 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| T24 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| V19 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
| F21 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
| G19 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
| H20 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
| J19 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
| K18 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
| E8 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
| E10 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
| E12 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
| E14 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
| H18 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
| B8 | VDDUTMI | Power | VDDUTMI | I | – | – | – | – | – | – | – |
| B10 | VDDUTMI | Power | VDDUTMI | I | – | – | – | – | – | – | – |
| B12 | VDDUTMI | Power | VDDUTMI | I | – | – | – | – | – | – | – |
| B14 | VDDUTMI | Power | VDDUTMI | I | – | – | – | – | – | – | – |
| F16 | VDDUTMI | Power | VDDUTMI | I | – | – | – | – | – | – | – |
| A11 | VDDUTMI | – | HHSA_DP | I/O | – | – | – | – | – | – | – |
| B11 | VDDUTMI | – | HHSA_DM | I/O | – | – | – | – | – | – | – |
| C13 | VDDUTMI | – | HHSA_CC1 | I/O | – | – | – | – | – | – | – |
| D15 | VDDUTMI | – | HHSA_CC2 | I/O | – | – | – | – | – | – | – |
| A10 | VDDUTMI | Analog input | HHSA_RTUNE | I | – | – | – | – | – | – | – |
| A13 | VDDUTMI | – | HHSB_DP | I/O | – | – | – | – | – | – | – |
| B13 | VDDUTMI | – | HHSB_DM | I/O | – | – | – | – | – | – | – |
| C15 | VDDUTMI | – | HHSB_CC1 | I/O | – | – | – | – | – | – | – |
| D17 | VDDUTMI | – | HHSB_CC2 | I/O | – | – | – | – | – | – | – |
| A12 | VDDUTMI | Analog input | HHSB_RTUNE | I | – | – | – | – | – | – | – |
| A15 | VDDUTMI | – | HHSC_DP | I/O | – | – | – | – | – | – | – |
| B15 | VDDUTMI | – | HHSC_DM | I/O | – | – | – | – | – | – | – |
| A14 | VDDUTMI | Analog input | HHSC_RTUNE | I | – | – | – | – | – | – | – |
| K12 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| K14 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| L9 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| L10 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| L11 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| L15 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| M9 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| M10 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| M14 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| M16 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| N11 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| N13 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| N15 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| P10 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| P12 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| P14 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| R13 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
| E4 | VDDIODDR | Analog input | DDR_VREF | – | – | – | – | – | – | – | – |
| R12 | VDDIODDR | Analog input | DDR_VREF | – | – | – | – | – | – | – | – |
| G4 | VDDIODDR | Analog input | DDRM_ZQ | – | – | – | – | – | – | – | – |
| J12 | VDDIODDR | Analog input | DDR_ZQ | – | – | – | – | – | – | – | – |
| A4 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| AA3 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| AA5 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| AA7 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| B6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| E1 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| E3 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| E7 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| E9 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| F2 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| F5 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| F6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| F8 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| G1 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| G6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| H2 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| H6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| J2 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| J4 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| J6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| K1 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| K5 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| K6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| K7 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| K9 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| L2 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| L4 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| L6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| M1 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| M7 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| N3 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| N5 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| N6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| N8 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| P1 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| P6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| R2 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| R4 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| R5 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| R9 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| T1 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| T6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| T8 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| T10 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| U2 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| U4 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| U5 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| U7 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| U9 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| V1 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| V6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| W2 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| W6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| W7 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| W9 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| Y1 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| Y4 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| Y6 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| Y8 | DDRM_VDD | Power | DDRM_VDD | – | – | – | – | – | – | – | – |
| T20 | VDDDPHY | Power | VDDDPHY | I | – | – | – | – | – | – | – |
| U21 | VDDDPHY | Power | VDDDPHY | I | – | – | – | – | – | – | – |
| V20 | GNDDPHY | Ground | GNDDPHY | I | – | – | – | – | – | – | – |
| V22 | GNDDPHY | Ground | GNDDPHY | I | – | – | – | – | – | – | – |
| Y21 | VDDDPHY | – | MIPI_CLKN | – | – | – | – | – | – | – | – |
| AA21 | VDDDPHY | – | MIPI_CLKP | – | – | – | – | – | – | – | – |
| Y22 | VDDDPHY | Analog input | MIPI_DN0 | – | – | – | – | – | – | – | – |
| AA22 | VDDDPHY | Analog input | MIPI_DP0 | – | – | – | – | – | – | – | – |
| Y20 | VDDDPHY | Analog input | MIPI_DN1 | – | – | – | – | – | – | – | – |
| AA20 | VDDDPHY | Analog input | MIPI_DP1 | – | – | – | – | – | – | – | – |
| AA23 | VDDDPHY | Analog input | MIPI_REXT | – | – | – | – | – | – | – | – |
| M24 | VDDSDMMC0 | Power | VDDSDMMC0 | I | – | – | – | – | – | – | – |
| B18 | VDDSDMMC1 | Power | VDDSDMMC1 | I | – | – | – | – | – | – | – |
| D24 | VDDSDMMC2 | Power | VDDSDMMC2 | I | – | – | – | – | – | – | – |
| M20 | VDDSDMMC0 | Analog input | SDMMC0_CAL | – | – | – | – | – | – | – | – |
| F18 | VDDSDMMC1 | Analog input | SDMMC1_CAL | – | – | – | – | – | – | – | – |
| B20 | VDDSDMMC2 | Analog input | SDMMC2_CAL | – | – | – | – | – | – | – | – |
| N16 | GNDBAT | Ground | GNDBAT | I | – | – | – | – | – | – | – |
| K16 | VBAT | Power | VBAT | I | – | – | – | – | – | – | – |
| V13 | VBAT | PIOBU | PIOBU0 | – | – | – | – | – | – | – | – |
| T15 | VBAT | PIOBU | PIOBU1 | – | – | – | – | – | – | – | – |
| V11 | VBAT | PIOBU | PIOBU2 | – | – | – | – | – | – | – | – |
| U13 | VBAT | PIOBU | PIOBU3 | – | – | – | – | – | – | – | – |
| C2 | VDDIN33 | – | XIN | – | – | – | – | – | – | – | – |
| C1 | VDDIN33 | – | XOUT | – | – | – | – | – | – | – | – |
| Y9 | VBAT | – | XIN32 | – | – | – | – | – | – | – | – |
| AA9 | VBAT | – | XOUT32 | – | – | – | – | – | – | – | – |
| U11 | VBAT | – | TST | – | – | – | – | – | – | – | – |
| T13 | VBAT | – | JTAGSEL | – | – | – | – | – | – | – | – |
| Y11 | VBAT | – | WKUP0 | – | – | – | – | – | – | – | – |
| R15 | VBAT | – | SHDN | – | – | – | – | – | – | – | – |
| G13 | VDDIN33 | – | NRST | – | – | – | – | – | – | – | – |
| B9 | VDDIN33 | – | NRST_OUT | – | – | – | – | – | – | – | – |
| J11 | VDDIN33 | GPIO | AUDIOCLK | – | – | – | – | – | – | – | – |
| P15 | VBAT | – | LPM | – | – | – | – | – | – | – | – |
| P20 | VDDQSPI0 | – | VDDQSPI0 | – | – | – | – | – | – | – | – |
| R17 | VDDQSPI0 | Analog input | QSPI0_CAL | – | – | – | – | – | – | – | – |
| K24 | VDDQSPI1 | – | VDDQSPI1 | – | – | – | – | – | – | – | – |
|
Note:
| |||||||||||