2.3.3 MPLAB® Data Visualizer (MDV)
MDV is a graphical run-time debugging tool available as an MPLAB plug-in or a stand-alone debugging tool. It graphically displays run-time variables and functions in an embedded application.
Data can be graphed as:
- A raw streaming 8-bit variable
- Multiple variables in a data streaming protocol
To install the MDV plug-in, the MCC install steps can be used, the only difference being the plug-in name. This tool will be used to display the ADC results after implementing the application.