1.4 Acronyms and Abbreviations

Table 1-1. Acronyms and Abbreviations
Acronyms and AbbreviationsDescription
ADCAnalog-to-Digital Converter
BOMBill of Material
CANController Area Network
CVDCapacitive Voltage Divider
DNP Do Not Populate
GPIOGeneral Purpose Input Output
I²C/I2CInter-Integrated Circuit
ICSP™In-Circuit Serial Programming™
IoTInternet of Things
JTAGJoint Test Action Group
LDOLow-Dropout
LEDLight Emitting Diode
MCUMicrocontroller Unit
NCNot Connected
OOBOut of Box
OTGOn-The-Go
PCBPrinted Circuit Board
PKOBPICKit™ On-Board
PPSPeripheral Pin Select
PTAPacket Traffic Arbitration
PWMPulse Width Modulation
RMIIReduced Media Independent Interface
RTCCReal-Time Clock and Calendar
RTOSReal-Time Operating System
RXReceiver
SCLSerial Clock
SDASerial Data
SMDSurface Mount
SoCSystem-on-Chip
SPISerial Peripheral Interface
TXTransmitter
UARTUniversal Asynchronous Receiver-Transmitter
USBUniversal Serial Bus