7.5.5 Halt
The Halt state can be reached after the CPU hits a breakpoint.
A debugger can use halting debug stepping to exit from the Debug state, execute a single instruction and, then, re-enter the Debug state. Halting debug stepping is active when all the following apply:
- DHCSR.C_DEBUGEN is set to
1, halting debug enabled - DHCSR.C_STEP is set to
1, halting stepping enabled - The processor is in the Non-debug state
For more details, refer to the ARMv7-M Architecture Reference Manual - ARM DDI 0403E, Debug stepping control using the DHCSR table.
| Steps | Commands |
|---|---|
| Debug halt | WriteD32(DHCSR, (DBGKEY | DHCSR_C_DEBUGEN | DHCSR_C_MASKINTS | DHCSR_C_HALT)) |