7.5.8 Set Core Register

To transfer a data word to an ARM core register, special-purpose register or floating-point extension register, a debugger:

  • Ensures the CPU is in the Debug state by reading DHCSR.S_HALT bit and places the CPU in the Debug state if this is not the case.
  • Writes the required value to DCRDR.
  • Writes to the DCRSR, with the REGSEL value indicating the required register and the REGWnR bit as 1 to indicate a write access. This write clears the DHCSR.S_REGRDY bit to 0.
  • Polls DHCSR until DHCSR.S_REGRDY reads as 1. This shows that the processor has transferred the DCRDR value to the selected register.

For more details, refer to the ARMv7-M Architecture Reference Manual - ARM DDI 0403E, C1.6.3 Debug Core Register Selector Register, DCRSR.

Table 7-10. Reference
StepsCommands
Write value to DCRDRWriteD32 (DCRDR, value)
Write REGSELWriteD32 (DCRSR, RegSel)
Poll DHCSR for S_REGRDYS_REGRDY = 1

For more details, refer to the RegSel description in the Arch manual C1.6.4 Debug Core Register Selector Register, DCRSR.