35.5 Wake-Up Time
Wake-up time from Sleep mode is measured from the edge of the wake-up signal to the first instruction executed.
Operating conditions:
- VDD = 3V
- T = 25°C
- OSC20M as system clock source, unless otherwise specified
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| twakeup | Start-up time from any Reset release | - | 200 | - | µs | |
| Wake-up from Idle mode | OSC20M @ 16 MHz; VDD=5V | - | 1.2 | - | ||
| OSC20M @ 8 MHz; VDD=3V | - | 2.4 | - | |||
| Wake-up from Standby and Power-down mode | - | 10 | - |