35.18 PTC
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VDD | Supply voltage | 1.8 | - | 5.5 | V | |
| CLKPER | Peripheral clock frequency | - | - | 8 | MHz | |
| CLOAD | Maximum load | - | 48 | - | pF | |
| CINT | - | 30 | - | pF | ||
| Driven shield capacitive drive | - | 300 | - | pF |
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| CY | Pad capacitance Yline | PA4, Y0 | - | 4 | - | pF |
| PA5, Y1 | - | 4 | - | |||
| PA6, Y2 | - | 10 | - | |||
| PA7,Y3 | - | 5 | - | |||
| PB1, Y4 | - | 13 | - | |||
| PB0,Y5 | - | 13 | - |