21.7.3 Control C - Split Mode
| Name: | CTRLC |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HCMP2OV | HCMP1OV | HCMP0OV | LCMP2OV | LCMP1OV | LCMP0OV | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – HCMP2OV High byte Compare 2 Output Value
See LCMP0OV.
Bit 5 – HCMP1OV High byte Compare 1 Output Value
See LCMP0OV.
Bit 4 – HCMP0OV High byte Compare 0 Output Value
See LCMP0OV.
Bit 2 – LCMP2OV Low byte Compare 2 Output Value
See LCMP0OV.
Bit 1 – LCMP1OV Low byte Compare 1 Output Value
See LCMP0OV.
Bit 0 – LCMP0OV Low byte Compare 0 Output Value
The LCMPnOV/HCMPn bits allow direct access to the waveform generator's output compare value when the timer/counter is not enabled. This is used to set or clear the WOn output value when the timer/counter is not running.