21.7.5 Control Register E Clear - Split Mode
| Name: | CTRLECLR |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMD[1:0] | CMDEN[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:2 – CMD[1:0] Command
These bits are used for software control of update, restart, and reset of the timer/counter. The command bits are always read as zero.
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | No command |
| 0x1 | - | Reserved |
| 0x2 | RESTART | Force restart |
| 0x3 | RESET | Force hard Reset (ignored if TC is enabled) |
Bits 1:0 – CMDEN[1:0] Command enable
These bits are used to indicate for which timer/counter the command (CMD) is valid.
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | None |
| 0x1 | - | Reserved |
| 0x2 | - | Reserved |
| 0x3 | BOTH | Command valid for both low-byte and high-byte T/C |